Global SitesHomeSite MapContact UsSearch
Advanced Search

iQpump® Controller 5 thru 500 Horsepower

The iQpump® controller was designed with the pump service operators and pump system owners in mind. iQpump® offers ease of setup and comprehensive pump and motor protection features. The integrated pump specific software and setup parameters, allow the operator to setup specific control values for a wide rantge of applications. The iQpump® controller will automatically adjust pump operating conditions conditions, as the process variables change while still maintaining optimum pump performance and protection. iQpump® can also replace phase converters when converting from a single phase to a three phase pump motor.


Concept | Benefits | Software Features | SCADA Software | Applications | Options
...

 

 

 

 

 

 

 

Resources

Literature

Find Local Contact

Enter Request